IESNA:LM-63-2002
[TEST]P1389290
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24797.6
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
176.8 244.8 380.9 727.7 1591.5 2292.0 2836.1 3291.8 3767.9 4318.8 5019.4 5910.3 7127.8 9202.2 11888.7 14799.7 18145.9 20458.4 
21152.1 20356.3 18540.4 16840.1 15207.7 13194.5 8610.5 4393.6 2332.9 1775.1 1618.7 1591.5 1557.5 1169.8 578.1 435.3 142.8 54.4 0.0 
176.8 238.0 367.3 748.1 1564.3 2326.0 2829.3 3278.2 3761.1 4359.6 5026.2 5903.5 7141.4 9079.8 11949.9 14901.7 18050.7 20376.7 
21233.7 20492.4 18696.8 17023.7 15234.9 13194.5 8814.5 4312.0 2387.3 1795.5 1625.5 1584.7 1557.5 1176.6 571.3 428.5 142.8 54.4 0.0 
176.8 238.0 353.7 686.9 1441.9 2196.8 2822.5 3257.8 3767.9 4352.8 5026.2 5917.1 7025.8 8590.1 11249.4 14527.6 18030.3 20519.6 
21594.2 21247.3 19723.8 18234.3 16153.1 13867.9 10174.8 5318.6 2870.2 1979.2 1673.1 1584.7 1543.9 1401.1 584.9 414.9 170.0 68.0 0.0 
176.8 231.2 340.1 598.5 1265.0 1992.8 2720.5 3230.6 3720.3 4284.8 4992.2 5719.9 6638.1 7807.9 9827.9 13017.7 17037.3 20560.4 22077.1 
22233.5 21444.5 20506.0 18866.8 15765.4 12045.1 7114.2 3917.6 2428.1 1809.1 1598.3 1503.1 1387.5 584.9 374.1 190.4 88.4 0.0 
176.8 231.2 312.9 496.5 1006.6 1700.3 2448.5 3074.2 3550.3 4128.4 4720.1 5359.4 6168.8 6998.6 8100.4 10079.5 13541.4 18377.2 21981.8 
23240.1 22940.8 22274.3 22145.1 21090.9 17288.9 11215.4 5835.5 3434.7 2142.4 1530.3 1224.2 1095.0 673.3 340.1 238.0 129.2 0.0 
176.8 224.4 285.7 414.9 707.3 1312.7 1999.6 2679.7 3291.8 3781.5 4359.6 4978.6 5590.7 6345.6 7182.2 8304.4 9977.5 13044.9 18315.9 
22764.0 24539.1 24301.1 23484.9 23879.4 23342.1 20506.0 12616.4 5583.9 2618.5 1516.7 986.2 754.9 571.3 319.7 265.3 183.6 0.0 
176.8 217.6 258.4 326.5 469.3 761.7 1319.5 1918.0 2598.1 3244.2 3815.5 4339.2 4958.2 5611.1 6277.6 7148.2 8318.0 9950.3 12337.6 
16323.2 21492.2 25158.1 26253.1 25736.2 25457.3 25498.1 23675.4 16540.8 7263.8 2774.9 1115.4 686.9 510.1 408.1 333.3 272.1 0.0 
176.8 204.0 231.2 265.3 326.5 421.7 605.3 945.4 1462.3 2040.4 2638.9 3312.2 3965.2 4631.7 5284.6 5998.8 6896.5 7971.1 9399.4 11351.4 
14235.2 17894.3 22328.7 26389.1 27368.5 26844.8 26253.1 24233.1 19315.7 10542.0 4536.5 1503.1 714.1 544.1 442.1 380.9 0.0 
176.8 204.0 231.2 258.4 312.9 394.5 557.7 863.8 1339.9 1884.0 2482.5 3121.8 3795.1 4468.5 5135.0 5842.3 6712.9 7746.7 9147.8 11161.0 
13793.1 17282.1 21655.4 25872.2 27395.7 26899.2 26144.3 24280.7 20233.9 11732.3 5155.4 1720.7 714.1 557.7 462.5 401.3 0.0 
176.8 197.2 210.8 224.4 238.0 265.3 299.3 367.3 462.5 632.5 911.4 1278.6 1754.7 2251.2 2849.8 3489.1 4216.8 5169.0 6257.2 7644.7 9521.8 
11541.8 14276.0 17486.2 21764.2 24545.9 23348.9 20009.5 15316.6 10372.0 6869.3 4094.4 2258.0 1088.2 462.5 448.9 0.0 
176.8 183.6 190.4 190.4 190.4 190.4 190.4 190.4 190.4 204.0 217.6 244.8 278.9 333.3 394.5 496.5 639.3 870.6 1217.4 1747.9 2502.9 3332.6 4264.4 4958.2 
5549.9 6706.1 8454.0 9256.6 8331.6 6556.5 4781.3 3400.7 2128.8 802.6 122.4 40.8 0.0 
176.8 183.6 183.6 176.8 176.8 170.0 163.2 156.4 156.4 156.4 156.4 156.4 163.2 170.0 183.6 197.2 231.2 292.5 408.1 591.7 857.0 1067.8 1074.6 870.6 
741.3 959.0 1571.1 2319.2 2400.9 1795.5 979.4 469.3 190.4 74.8 34.0 20.4 0.0 
176.8 176.8 170.0 163.2 156.4 156.4 142.8 136.0 129.2 129.2 129.2 122.4 122.4 115.6 115.6 115.6 122.4 136.0 176.8 265.3 353.7 360.5 224.4 142.8 102.0 88.4 
74.8 74.8 68.0 61.2 54.4 34.0 27.2 27.2 20.4 20.4 0.0 
176.8 170.0 156.4 142.8 136.0 136.0 122.4 115.6 102.0 88.4 81.6 74.8 68.0 61.2 47.6 40.8 34.0 27.2 27.2 27.2 20.4 13.6 13.6 6.8 6.8 6.8 13.6 13.6 6.8 13.6 13.6 13.6 13.6 
13.6 20.4 20.4 0.0 
176.8 156.4 142.8 129.2 122.4 108.8 95.2 74.8 61.2 54.4 40.8 34.0 20.4 20.4 13.6 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 6.8 13.6 13.6 
13.6 0.0 
176.8 149.6 129.2 115.6 108.8 88.4 74.8 54.4 40.8 27.2 20.4 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 13.6 13.6 
0.0 
176.8 142.8 122.4 108.8 95.2 74.8 54.4 40.8 27.2 13.6 6.8 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 6.8 
0.0 
176.8 142.8 122.4 102.0 88.4 68.0 47.6 34.0 20.4 13.6 6.8 0.0 0.0 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 6.8 
0.0 
176.8 142.8 122.4 102.0 81.6 68.0 40.8 27.2 20.4 6.8 0.0 0.0 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
0.0 
176.8 142.8 122.4 102.0 81.6 68.0 47.6 34.0 20.4 6.8 0.0 20.4 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
176.8 142.8 122.4 102.0 88.4 68.0 47.6 34.0 27.2 13.6 13.6 20.4 13.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 0.0 
0.0 
176.8 142.8 122.4 102.0 81.6 68.0 47.6 34.0 27.2 13.6 13.6 27.2 13.6 6.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.8 6.8 
0.0 
